not for new design
RoHS Compliant
Lead-free

1EDC30I12MH

1200 V single high-side gate driver IC with UL certified galvanic isolation, active Miller clamp and short circuit clamping
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

1EDC30I12MH
1EDC30I12MH
ea.

Product details

  • Channels
    1
  • Configuration
    High-side
  • Input Vcc
    3.1 V to 17 V
  • Iq1 max
    1 mA
  • Iq2 max
    2 mA
  • Isolation Type
    Galvanic isolation - Functional
  • Output Current (Sink)
    6.2 A
  • Output Current (Source)
    5.9 A
  • PDout
    400 mW
  • Qualification
    Industrial
  • RDSON_H(max)
    2.8 Ω
  • RDSON_H(typ)
    1.5 Ω
  • RDSON_L (max)
    3.4 Ω
  • RDSON_L(typ)
    1.5 Ω
  • RthJA
    165 K/W
  • Turn Off Propagation Delay
    300 ns
  • Turn On Propagation Delay
    300 ns
  • VBS UVLO (Off)
    11.1 V
  • VBS UVLO (On)
    12 V
  • VCC UVLO (On)
    2.85 V
  • VCC UVLO (Off)
    2.75 V
  • Voltage Class
    1200 V
OPN
1EDC30I12MHXUMA1
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EiceDRIVER™ 1200 V high-side gate driver IC with t ypical 5.9 A source and 6.2 A sink current in a wide-body package with CT technology for IGBT Modules .For higher isolation rating, higher current, shorter propagation delay, check out our X3 Compact family , 1ED3122MU12H . The DSO-8 150 mil narrow body version with great price performance ratio is also available: 1EDI30I12MF

Features

  • Recognized under UL1577
  • With VISO= 3000 V for 1 s
  • 1200V coreless Transformer
  • 3 A rail-to-rail outputs
  • 300 mil wide-body package
  • 8 mm creepage distance
  • Active Miller clamp

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }